Thanks to the data transfer speeds (10Gbps or higher), power capabilities (up to 100W), a smaller size, and reversible fit, USB Type C is...
Not rendering correctly? View this email as a web page here.
USB 3.1/USB-C & Mobile Device Battery Protection
Thanks to the data transfer speeds (10Gbps or higher), power capabilities (up to 100W), a smaller size, and reversible fit, USB Type C is becoming the preferred connection method for smart phones, tablets, & many other mobile devices which use Li-ion batteries. With such high data speed and power capability, maintaining signal integrity while protecting from electrical hazards is increasingly important to provide a great experience for the user. Littelfuse applies deep application expertise to help deliver the right product solutions for mobile devices.
SP11xx Series TVS Diode Arrays
Surge protection for DC input through USB. Best-in-class clamping with surge-tolerant unidirectional ESD protection.
Learn about small form factor Littelfuse PolySwitch® devices that are suitable for Li-battery protection.
SP1555 Series TVS Diode Arrays
Integrates a 15V TVS diode to provide lightning surge protection for the USB VBUS pin up to 120A with extremely low dynamic resistance at 0.09 (TYP) Ohm
PolySwitch® LoRho Series SMD PPTC
SMD compatible with reflow soldering process, available in small 1206 and 1210 sizes Up to 12Vdc and 4.5A Ihold.
ESD Suppression Design Guide
Designed to summarize comprehensive ESD solutions from Littelfuse, and help designers narrow to technologies appropriate to their end application.
USB 3.1 Type C: ESD Protection Solutions
Littelfuse ESD solutions provide ultra-low capacitance, robust ESD and surge tolerant solutions for data, power, and logic lines.