TTape Platform

The TTapeTM platform is a distributed temperature monitoring technology for battery packs that helps to improve the detection of localized cell overheating. This helps to increase the lifetime of batteries and provides thermal runaway protection.

Features

  • Simple integration with existing BMS solutions complementing NTCs
  • No calibration or temperature look-up tables needed
  • Pressure sensitive adhesive for simple and quick installation
  • AEC-Q200 qualified


Benefits

  • Over-temperature monitoring of many cells or large area with single MCU input
  • Helps the MCU to wake from sleep mode at overtemperature events
  • <1s response for temperature monitoring
  • Extremely thin device suitable for conformal installation
  • Increased spatial resolution of temperature monitoring


Applications

  • Li-ion battery packs
  • Large area, distributed, temperature sensing

 

For more information, download the preliminary TTape Platform datasheet. 

Datasheet

You can also complete the form to request more information and a Littelfuse representative will follow up with you directly.