Electronics-1.jpg
Littelfuse_Power_Semiconductor_Silicon_Carbide_LSIC1MO120E0080_RTM_Banner.jpg

Markets/Applications

  • Power conversion systems






 

  • Solar Inverters
  • Switch Mode Power Supplies
  • UPS Systems
  • Motor Drives
  • High Voltage DC/DC Converters
  • Battery Chargers

 

Problem/Solution

The new SiC MOSFET LSIC1MO120E0080 Series provides a combination of low on-resistance and ultra-low switching losses unavailable with traditional 1200V class power transistors. The robust design of this first SiC MOSFET series by Littelfuse accommodates a wider range of high temperature applications. Additional new product series are coming soon!

Features

  • Ultra-fast switching speeds
  • Lower switching losses
  • High temperature operation
  • High blocking voltages and low specific
    on-resistance (SiC material properties) 

 

Benefits

  • Higher efficiency: smaller heat sinks, increased power density
  • Higher switching frequencies: smaller passive filters, increased power density
  • Device robustness: wider range of high temperature applications
  • Smaller die size per voltage/current rating
RTM-Download-Icon.png

Product Presentation

order-samples.jpg

Order Sample

Datasheet
Selling Summary
Product Image
White Paper
RTM-Calendar-Icon.png

These products will be publicly released to market on
October 2, 2017