---
title: SetP Design Guide LP Gate
---

[![Littelfuse-Logo-NoTagline](https://info.littelfuse.com/hubfs/Littelfuse-Logo-NoTagline.png)](https://www.littelfuse.com/)

# Access the setP Design Guide

## **Digital Temperature Indicators for USB Type-C Cables** **Design & Installation Guide**

The latest USB Type-C devices and the cables used to charge them experience power levels of up to 240 W. The small pin-to-pin spacing significantly increase the risk of dangerous overheating. Download the Littelfuse setP™ Design & Installation Guide to learn how to protect USB Type-C connections.

![setP-LPgraphic](https://info.littelfuse.com/hubfs/setP-LPgraphic.jpg)

**Features**:

- Compact footprint 0805 mils
- Sensitive and reliable temperature indication
- SMD compatible with reflow soldering process
- USB Power Delivery complaint
- Zero IR loss contribution
- Protects systems with 100W or higher power
- Evaluated to UL 1434 and Annex J of IEC 60730-1

 

**Applications**:

- USB Type-C plugs
- USB-C to USB-C Cable
- Chargers with captive Type-C cables
- Fast charging standards and protocols compliant with USB-C and USB-PD

 

Complete the form for immediate access.

## Download Guide

[![social_1](https://f.hubspotusercontent00.net/hubfs/5328759/u52576250733295-Littelfuse/social_1.png)](https://www.facebook.com/Littelfuse/)

[![social_2](https://f.hubspotusercontent00.net/hubfs/5328759/u52576250733295-Littelfuse/social_2.png)](https://www.linkedin.com/company/littelfuse)

[![social_3](https://f.hubspotusercontent00.net/hubfs/5328759/u52576250733295-Littelfuse/social_3.png)](https://twitter.com/littelfuse)

[![social_4](https://f.hubspotusercontent00.net/hubfs/5328759/u52576250733295-Littelfuse/social_4.png)](mailto:electronicsmarcom@littelfuse.com)

#### Littelfuse, Inc.

6133 North River Road, Suite 500, Rosemont, IL 60018 USA, 773-628-1000 Copyright © 2026 Littelfuse, Inc.