LIT-setPGd-LandingPgHeader

Digital Temperature Indicators for USB Type-C Cables 
Design & Installation Guid

Download the Littelfuse setP™ Design & Installation Guide for more information. 

Features:
  • Compact footprint 0805 mils
  • Sensitive and reliable temperature indication
  • SMD compatible with reflow soldering process
  • USB Power Delivery complaint
  • Zero IR loss contribution
  • Protects systems with 100W or higher power
  • Evaluated to UL 1434 and Annex J of IEC 60730-1

Applications:

  • USB Type-C plugs
  • USB-C to USB-C Cable
  • Chargers with captive Type-C cables
  • Fast charging standards and protocols compliant with USB-C and USB-PD

Click "Download Now" below for immediate access.
You can also complete the form to subscribe to Littelfuse communications.

Littelfuse_DOWNLOAD_NOW_button

   

Subscribe to Littelfuse Communications