Our versatile multifunction time delay relays give you the option of choosing among functions and time delay ranges to ensure that you receive the perfect timer to fit your needs. Simply select the function and time range you desire on the face of your unit.
The ASQU/ASTU Series of 17.5 mm, knob adjustable, universal solid-state timers offer multiple functions, voltages, and time delay ranges. Choose one of five functions and four time delay ranges via four selection switches located on face of the unit. Adjustment through the time range is accomplished by an onboard knob.
![]() |
![]() |
The DSQU/DSTU Series of 17.5 mm, dip switch adjustable, universal solid-state timers offer multiple functions, voltages, and time delay ranges. Choose one of five functions and four time delay ranges via four selection switches located on face of the unit. Six switches adjust the time delay through the selected range.
![]() |
![]() |
The TRDU Series is a versatile universal time delay relay with 21 selectable single and dual functions. The dual functions replace up to three timers required to accomplish the same function. Both the function and the timing range are selectable with switches located on the face of the unit. Two LEDs indicate input voltage and output status. This device offers full 10A isolated relay output contacts in either SPDT or DPDT. The TRDU replaces hundreds of part numbers, thereby, reducing your stock inventory requirements.
![]() |
![]() |
![]() |
The TRU Series is a multifunction, knob adjustable, Universal Time Delay Relay. It includes six of the most popular timing functions selected by a slide switch. The time delay is knob adjustable and the time delay range is dip switch selectable. The repeat accuracy is ± 0.1%. Both function and time range can be selected on the top face of the unit. In addition to multifunctioning and multiple time ranges, the TRU Series features universal input voltage; 19 to 264VAC and 19 to 30VDC and full 10A output relay. The TRU Series can directly replace up to 1000 competitive time delay relay models.
![]() |
![]() |
![]() |
Littelfuse, Inc. 6133 North River Road Suite 500, Rosemont, IL, 60018 USA, 773-628-1000 Copyright © 2025 Littelfuse, Inc.