Not rendering correctly? View this email as a web page here.
Spotlight_Header.png
Header-for-June
Fuse_20EV_500V

High voltage fuse: 20EV

Designed for protection of high-current / high-voltage circuits in electric and hybrid electric vehicles employing an industry-standard footprint

Read-More-Button (002)
Littelfuse_TVS_Diode_SLD8S_Hi_Res

TVS Diode: SLD8S

SMTO-263 packaged (with through hole option), designed to provide transient overvoltage protection (Load Dump) for sensitive electronics

Read-More-Button (002)
HCRTP-mini

Thermal protector: HCRTP-mini

A low-resistance, robust surface mountable thermal protector. It has a set open temperature and can be installed using reliable, lead-free, Surface Mount Device (SMD) assembly and reflow processes.

Read-More-Button (002)
Littelfuse_Varistor_AUMOV_Image

MOV: AUMOV series

Offers 50% greater surge withstand capability than previous generations of MOV technology for the protection of the AC Input lines of On Board Chargers

Read-More-Button (002)

For more information, visit Littelfuse.com