---
title: "June Spotlight: Shaping the future of E-mobility with Littelfuse solutions"
---

 Ensure the reliability and safety of Powertrain systems in your next generation xEV with Littelfuse solutions

| Not rendering correctly? View this email as a web page here. High voltage fuse: 20EV Designed for protection of high-current / high-voltage circuits in electric and hybrid electric vehicles employing an industry-standard footprint TVS Diode: SLD8S SMTO-263 packaged (with through hole option), designed to provide transient overvoltage protection (Load Dump) for sensitive electronics Thermal protector: HCRTP-mini A low-resistance, robust surface mountable thermal protector. It has a set open temperature and can be installed using reliable, lead-free, Surface Mount Device (SMD) assembly and reflow processes. MOV: AUMOV series Offers 50% greater surge withstand capability than previous generations of MOV technology for the protection of the AC Input lines of On Board Chargers For more information, visit Littelfuse.com    © 2020 Littelfuse, Inc. All rights reserved.  This email was sent by: Littelfuse, Inc. 8755 West Higgins Road Suite 500 Chicago, IL 60631 United States  +1 773-628-1000 You received this email because you are subscribed to receive emails from Littelfuse, Inc. Update your email preferences to choose the types of emails you receive. Unsubscribe from all future Littelfuse emails Privacy Policy |
| --- |