Not rendering correctly? View this email as a web page here.
Spotlight_Header.png
IoT_Spotlight_Banner.png
Internet of Things (IoT)
Over 6 billion devices are connected today in the Internet of Things, and this number is expected to rapidly grow for years to come. All of these connected devices require a power source and means of connectivity, which, if left unprotected, could be failure points when exposed to electrical threats. Littelfuse products can help enhance the reliability and safety of connected devices in the Internet of Things.
Littelfuse_Fuse_468_500_border.jpg

468 Series Surface
Mount Fuse

1206 size thin-film fuse designed for secondary protection of circuits used in space constrained applications such as portable electronic devices.

RTM-Read-More_PNG.png
SP3022_Border.jpg

SP3022 Bi-directional
TVS Diode

Safely absorb repetitive ESD strikes over the maximum level specified in the IEC61000-4-2 international standard without performance degradation.

RTM-Read-More_PNG.png
XGD10402_Border.jpg

XGD10402 Polymer
ESD Suppressors

Protect sensitive electronic equipment against extreme ESD conditions. Specifically designed to suppress fast-rising ESD transients up to 30kV while adding virtually no capacitance to the circuit.

RTM-Read-More_PNG.png
ESD_Suppression_Design_Guide.jpg

Electrostatic Discharge (ESD) Suppression
Design Guide

Designed to summarize comprehensive ESD solutions from Littelfuse, and help designers narrow to technologies appropriate to their end application.

Spotlight_View_Now.png

For more information, visit Littelfuse.com

   
Update your email preferences to choose the types of emails you receive.