---
title: Fuses for Battery Energy Storage Systems - Littelfuse
description: This application guide is tailored to get more in-depth information about how to properly protect a BESS power circuit from overcurrents.
---

[![Littelfuse - Expertise Applied - Answers Delivered](https://info.littelfuse.com/hs-fs/hubfs/Littelfuse%20Logo.png?width=201&height=47&name=Littelfuse%20Logo.png "Littelfuse - Expertise Applied - Answers Delivered")](https://www.littelfuse.com)

![BESS Storage Systems Application Guide Banner 4](https://info.littelfuse.com/hs-fs/hubfs/BESS%20Storage%20Systems%20Application%20Guide%20Banner%204.png?width=970&height=239&name=BESS%20Storage%20Systems%20Application%20Guide%20Banner%204.png)

# Fuses for Battery Energy Storage Systems

From a drop of rain to the shining sea, an energy storage system is like the earth’s bodies of water (hear us out).  
    
In a battery energy storage system (BESS), the energy in the battery cells is like raindrops that combine to form a brook. Made of the combined energy from cells, these brooks combine to form a river—the battery-module energy. The modules are combined in series to form a rack. The hills’ slope on which these rivers flow down represent the rack. Multiple rivers flowing down similar sloped hills combine to form a sea, like energy from racks in parallel combine to form a “sea” of energy. And whether it be the picturesque open water or your energy investment—all things precious must be protected.

Circuit protection becomes necessary when each of these levels from the cells to the racks form a combination of energy. Fuses are an efficient and effective way to protect a BESS from overcurrents. Overcurrents not only frequently damage systems, but are also the culprit of downtime, which is detrimental to a company’s bottom line.

The advantages fuses bring to a BESS are immense. Without a need for complex wiring or additional components, fuses are a great way to protect a system simply and cost-effectively.  
   
Fuses can be easily replaced without the accumulation of additional downtime. BESS fuses’ low watt loss prevents energy loss, which efficiently minimizes wasted power from components. Their compact size makes designing high-energy density systems possible. BESS fuses have a dc-breaking capacity of up to 250 kA (or potentially more) at 1500 V dc, which enables the design of a long-duration BESS, but have a low minimum breaking capacity that offers protection for lower fault-current levels. All in all, fuses are a win for a BESS.

Circuit protection must be adequately sized to prevent catastrophic failure. The optimal circuit protection component to use depends on the

- system voltage,
- system nominal current,
- time constant,
- withstand rating of the interconnecting components,
- ambient conditions, and
- location of the component within the system.

This paper discusses the different fault-prone points of a BESS, and how to adequately size the fuse for optimal overcurrent protection.

 

[Data Privacy & Communications](https://www.littelfuse.com/data-privacy-and-communications)  |  [Website Terms of Use](https://www.littelfuse.com/legal/website-terms-of-use)  |  [Product Disclaimer](https://www.littelfuse.com/legal/product-disclaimer)

Littelfuse, Inc. 6133 North River Road, Suite 500, Rosemont, IL 60018 USA, 773-628-1000 Copyright © 2026 Littelfuse, Inc.