---
title: Electronica 2022
description: "Join Littelfuse at Electronica 2022 \nTuesday, November 15 -  Friday, November 18"
image: https://info.littelfuse.com/hubfs/Electronica%20Image.png
---

[![Littelfuse-Logo-NoTagline](https://info.littelfuse.com/hubfs/Littelfuse-Logo-NoTagline.png)](https://www.littelfuse.com/)

# Connect with Littelfuse at Electronica

## *Empowering a Sustainable, Connected, and Safer World*

[Join Littelfuse at Electronica 2022](https://electronica.de/en/visitors/tickets-prices/)   
Tuesday, November 15, 2022 - Friday, November 18, 2022  
Messe München  
Hall C3 - Booth 139  
81829 München, Germany

Our team of experts will be available to offer comprehensive insights into the latest products and solutions that address:

- eMobility
- Building solutions
- Industrial automation
- Renewable energy, such as battery energy storage systems
- Transportation 

We will also highlight the recent acquisition of C&K, a leading designer and manufacturer of high-performance electromechanical switches and interconnect solutions with a strong global presence across a broad range of end markets, including industrial, transportation, aerospace, and datacom. 

Visit us at Hall C3, Booth 139.   
You can also complete the form to sign up for Littelfuse communications. 

---

## Technical Resources 

Explore how we can help you find the right solution for your most challenging designs by accessing our Technical Resources listed below. 

- [Integrated Circuits Selection Guide](https://electronicscatalogs.littelfuse.com/Integrated-Circuits-Selection-Guide/1/)
- [Circuit Protection Selection Guide](https://electronicscatalogs.littelfuse.com/Circuit-Protection-Product-Selection-Guide/1/)
- [Power Semiconductor Selection Guide](https://electronicscatalogs.littelfuse.com/Power-Semiconductor-Selection-Guide/1/)
- [Fuseology Design Guide](https://ecatalogs.littelfuse.com/Fuseology-Design-Guide/)
- [Aviation Defense and Space Application Guide](https://electronicscatalogs.littelfuse.com/Aviation-Defense-and-Space-Application-Guide/C/)
- [C&K Short Form Catalog](https://info.littelfuse.com/hubfs/Electronics/Documents/C&K%20Short%20Form%20Catalog.pdf)
- [Sensing Products Selection Guide](https://electronicscatalogs.littelfuse.com/Sensing-Products-Selection-Guide/a/)

You can also visit our [eCatalog](https://electronicscatalogs.littelfuse.com/BookshelfView/) site for more information. 

[![eCatalog](https://no-cache.hubspot.com/cta/default/455238/2b61c296-ae3f-48fc-9c09-6957906f95db.png)](https://cta-redirect.hubspot.com/cta/redirect/455238/2b61c296-ae3f-48fc-9c09-6957906f95db)

## Sign up for Communications

[![social_1](https://f.hubspotusercontent00.net/hubfs/5328759/u52576250733295-Littelfuse/social_1.png)](https://www.facebook.com/Littelfuse/)

[![social_2](https://f.hubspotusercontent00.net/hubfs/5328759/u52576250733295-Littelfuse/social_2.png)](https://www.linkedin.com/company/littelfuse)

[![social_3](https://f.hubspotusercontent00.net/hubfs/5328759/u52576250733295-Littelfuse/social_3.png)](https://twitter.com/littelfuse)

[![social_4](https://f.hubspotusercontent00.net/hubfs/5328759/u52576250733295-Littelfuse/social_4.png)](mailto:electronicsmarcom@littelfuse.com)

#### Littelfuse, Inc.

6133 North River Road, Suite 500, Rosemont, IL 60018 USA, 773-628-1000 Copyright © 2026 Littelfuse, Inc.