Discrete IGBTs
With the largest selection of discrete IGBT devices on the power semiconductor market, Littelfuse products deliver low energy losses and exceptional device ruggedness, while maintaining low
on-state voltages.
High Voltage Discrete Packaged IGBTs:
- The widest voltage range discrete portfolio in the market, up to 4 kV
- Available in standard and proprietary packages
• With or without isolation
• Isolation up to 4 kV - Positive temperature coefficient of VCE(sat) and VF
• Easy to parallel and achieve high power density applications - IGBTs and BiMOSFETs are the perfect solution for pulsed power and capacitive discharge applications
- Customizable DCB isolated SMPD package enables a high-degree of circuit flexibility as well as simplified PCB mounting

Download our Power Semiconductor Product Catalog for more information on Littelfuse Discrete IGBTs along with the rest of our Power Semiconductor Portfolio.
For sales or technical support, complete the form and a Littelfuse representative will contact you directly.
.jpg?width=1606&name=LITT_5980_3_3_IXYS_July_Landing_Page_Header_d01_1606x256%20(002).jpg)