Developed specifically for eMobility, and industrial applications, our DC Contactor Relays are available with continuous current ratings up to 500 A and maximum voltage ratings up to 1800 V DC.
48-120 V DC Contactor Relays
For 48 V+ eMobility and industrial applications, we offer a range of products for high-current switching of electronic control systems and for safely disconnecting DC energy sources in applications that require continuous runtime. With all of our contactors designed for 48-120 V DC applications, you can expect:
900 V DC Contactor Relays
Designed specifically for EV and alternative energy applications, we offer 900 V DC Max contactors for battery power supply, DC power control, circuit protection, and other switch control applications. Additionally, 1800 V DC Max contactor relays are available for circuit protection, battery switch, and main power break applications.
|