3-phase half-controlled or uncontrolled bridge rectifier
with brake IGBT and NTC
The new MDMA/MDNAxxUB and MCMA/MCNAxxUI series offer powerful solutions for industrial converter design associated with easy assembly into the system.
The state-of-the-art design, mechanical footprint, and robust semiconductors give a rugged solution to high-power converter requirements.
- Ranging from 210 A to 450 A at 1600 V and 2200 V
- Proprietary planar passivated chips and X2PT IGBT offering very low Vf and very low leakage current
- Improved temperature and power cycling capabilities
- NTC resistor
- Optional Press-Fit or Solder pins
- Optional Phase Change Material
- 17mm height EconoPack 2 & 3 industry standard packages