Dynamic Characterization Platform

The Dynamic Characterization Platform from Littelfuse is designed to:

  • Measure:
    • MOSFET switching losses, switching times, and gate charge accurately
    • Schottky Barrier Diode (SBD) and body diode reverse recovery accurately
  • Provide an informed reference design for gate drive and power loop PCB layout
  • Provide informed recommendations for gate drive layout and components
  • Promote streamlined device validation and quicker design cycles

The Dynamic Characterization Platform (DCP) enables design engineers try to characterize the high performance Silicon Carbide (SiC) MOSFETs and diodes offered by Littelfuse with high accuracy.

Functionality highlights of this evaluation kit include:

  • Designed for TO-247-3L SiC MOSFETs and TO-220-2L SiC Schottky Barrier Diodes
  •  Power loop and gate drive circuitry optimized for ultra-fast dV/dt and dI/dt events
  • Integrated input signal and measurement probe interface connections

Complete the form to download the Application Note and learn more.