Littelfuse Electronics Circuit Protection Resources

Download!
Electrostatic Discharge (ESD) Protection Design Guide

ESD Protection Design Guide - TVS Diode Arrays

Littelfuse recently updated this comprehensive, 47-page reference guide that provides details for both system-level and application specific electrostatic discharge (ESD) protection design.

It helps electronics designers navigate the selection of appropriate TVS diode array circuit protection components for equipment interfaces such as:

  • USB 1.1 through USB 3.0
  • HDMI
  • Ethernet
  • DVI
  • eSATA
  • Keypads/push buttons
  • RS-232, RS-485, CAN Bus
  • LCD and Camera Interfaces (Mobile)

 This valuable resource includes: 

  • design consideration factors,
  • example circuits,
  • applicable standards, and
  • recommended components