Electronics-1.jpg
Littelfuse_Fuse_885_RTM_Banner.jpg

Markets/Applications

  • Automotive












  • Li-ion battery packs used in electric vehicle

  • Battery Management Systems (BMS)
  • Sense lines
  • High voltage DC/DC converter



Problem/Solution

The 885 Series Fuse’s solderless platform minimizes the risk of nuisance openings due to the mechanical bonding failures typically associated with traditional fuse soldering. 

Features

  • High DC voltage up to 500V DC and interrupting current ratings up to 1500A
  • Reliable/robust fuse design (solderless platform)
  • Meets AEC-Q200 automotive qualifications
  • Surface mountable with a compact footprint of 10.86 x 4.78mm
  • Operating temperature range from -40°C to 85°C




Benefits

  • Provides robust protection for electrical vehicles against severe fault/short-circuit currents
  • Minimizes the risk of nuisance opening due to mechanical bonding failure, which is mostly associated with traditional fuse soldering, providing better performance for consistent functionality
  • Ensures reliability in harsh automotive environment
  • Ideal for applications constrained by limited printed circuit board space and where legacy through-hole fuses cannot be used
  • Can be used in extreme ambient conditions
RTM-Download-Icon.png

Product Presentation

watch-video.jpg

Watch Video

   Chinese Version 

  Japanese Version

Datasheet
Selling Summary
Product Image
EV Solutions Guide
RTM-Calendar-Icon.png

This product will be publicly released to market on
April 30, 2018