Electronics-1.jpg
Littelfuse_TVS_Diode_Array_SP8008_Landing_Page_Banner.jpg

Markets/Applications

  • Consumer electronics
  • USB and HDMI interfaces, LCD/PDP TVs, notebook computers
  • Automotive electronics
  • Automotive displays
  • Industrial electronics
  • Flat panel displays, digital signage

Problem/Solution

The SP8008 Series provides eight channels of ultra-low capacitance common mode and differential mode protection for electronic equipment exposed to electrostatic discharges (ESD)

Features

  • Low capacitance of 0.3pF (typ) 
  • Low dynamic resistance of 0.4Ω
  • Enhanced ESD capability ( +30kV, -23kV)

Benefits

  • Reduces signal degradation and distortion for high-speed applications.
  • Preserves signal integrity and minimizes data loss while offering a more robust device.
  • Permits manufacturers to achieve ESD protection beyond the maximum level stated in the IEC standard.
RTM-Download-Icon.png

Product Presentation

Datasheet
Selling Summary
Product Image
RTM-Calendar-Icon.png

This product will be publicly released to market on
March 13, 2017