Electronics-1.jpg
SP3042_Landing_Page_Banner.png

Markets/Applications

  • High-speed interfaces
  • USB 3.0/USB 2.0/MHL, HDMI 2.0, DisplayPort1.3, eSATA
  • Telecommunications
  • Smartphones
  • Consumer electronics
  • External storage, ultrabooks/notebooks, tablets, ereaders
  • Industrial electronics
  • MIPI camera and display, security modules, IoT modules

Problem/Solution

The SP3042 Series back-to-back TVS diodes, fabricated in a proprietary silicon avalanche technology, provide symmetrical ESD protection for data lines when AC signals are present.

Features

  • Bidirectional performance provides flexibility in assembly
  • Provides linear  frequency response performance across the working voltage
  • Low dynamic resistance (0.5 Ω)
  • Provides 30kV ESD protection and supports up to 2 A (8/20µs)

Benefits

  • No wrong way to place the part on the printed circuit board
  • Important consideration if used to protect the receive path of low powered antennas
  • Provides fast response during an ESD event
  • Robust protection for high-speed interfaces
RTM-Download-Icon.png

Product Presentation

Datasheet
Selling Summary
Product Image
RTM-Calendar-Icon.png

This product will be publicly released to market on
March 6, 2017