Buildings, including homes, are becoming increasingly smarter and connected. From smart meters to...
Not rendering correctly? View this email as a web page here.
Building & Home Automation Spotlight
Buildings, including homes, are becoming increasingly smarter and connected. From smart meters to security systems to environmental controls, building automation systems deliver convenience, reliability and energy savings for a greener planet while reducing total cost of ownership. Littelfuse products play an essential role in delivering these value propositions.
59040 Series Reed Sensors
Press-Fit Firecracker Reed Sensor capable of switching up to 200Vdc at 10W.
SD05-01FTG TVS Diode Arrays
450W Discrete Unidirectional TVS Diode in SOD-323 for use in electronic equipment in low speed and DC applications.
TMOV Series Thermally Protected Varistors
Radial leaded MOVs with an integrated thermally activated element.
High Temperature Alternistor Triacs
16A High Temperature Alternistor Triacs help circuit designers resolve overheating challenges.
The Value of Building & Home Automation
Learn about what applications within automation are really driving growth.
SIDACtor® Series PxxxxS3 DO-214AB
Provides Ideal protection for industrial outdoor and low-data-rate interfaces such as RS-232 or RS-423.