Keep Your Distance and
Stay Safe!
Introducing the Revolutionary New MP8000 Bluetooth® Enabled Overload Relay. This smart, universal relay can communicate directly with your smart phone via Bluetooth®. No need to open the control panel. Monitor and control unlimited relays through the Littelfuse App on the smartphone you already own from a safe distance.

Sign Up for an In-Person Demo Today!

"This is a HUGE opportunity. During a new installation, I can be right next to the motor at start up to see if it’s binding (or other problems).”

MP8000_phone_LP_main.png
 

Watch_the_MP8000_Video.png
Demo the MP8000 Bluetooth Overload Relay App

Yes! Call Me to Schedule an In-Person Demo.




Advanced Bluetooth Enabled Overload Relay Protection

mp8000_callouts4.png

Monitor and control the MP8000 through the Littelfuse App on your smartphone. No need to open the control panel.

■ Easily pair multiple MP8000 relays to your
■ smartphone or tablet

■ Stand next to the motor - not the relay - to monitor motor
■ startup on new instalations

■ Improve safety: monitor your motor from up to
■ 30 feet away* 

■ Reduce set up time: less wiring
■ One MP8000 model works on all single or 3-phase motors
■ with operating voltages of 90-690 VAC.

*Note: Bluetooth connectivity range may be reduced depending on the smartphone/tablet used, enclosure type or environmental factors