Having trouble viewing this video? Watch it on YouTube.
75920 Series Features & Benefits
- High amperage capacity: 300 A at 12 Vdc.
- Can be used in high side or low side applications.
- Waterproof and dustproof to IP67 means the switch can be mounted in exposed locations.
- Composite housing will not rust or corrode and is tested per SAE 1455.
- Large red knob is easy to operate with gloves and 90º switch position is easy to identify.
- Built-in lockout satisfies OSHA requirements for an energy isolation device.
- Large divider on base prevents accidental shorting of high energy cables.
- Fits standard master disconnect mounting pattern.